PL
Wybierz język

Opis

Materiał
Hinge and caps, fibreglass reinforced PA thermoplastic.
Metal parts stainless steel.
Wersja
Hinge and caps black.
Metal parts bright.
Wskazówka
These friction hinges enable doors or lids to remain open in any position. A set screw allows the amount of friction to be infinitely adjusted between 0-5 Nm. The hinges are available with or without guide tabs for aluminium profile slots.

The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.

The load values have been determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.

Different materials onto which the hinges are installed and the type of mounting, weather conditions and wear can influence the determined values.
Aby móc pobierać nasze modele CAD, trzeba najpierw się zalogować. Jeśli jeszcze nie masz założonego konta, zarejestruj się w opcji „Moje konto” (prawa strona ekranu) i stosuj się do instrukcji.

Inni klienci również kupili