PL
Wybierz język

Opis

Material
Cup holder antistatic PA, carbon fibre reinforced.
Note
The cup holders are fastened to the aluminium profile (type I and type B) using an M5 countersunk screw (07175) and a slot key (07077 or 07071).
Application
Sensitive electrical or electronic equipment, components and devices (ESD sensitive elements) may be damaged or destroyed by electrostatic discharges (ESD) in the immediate vicinity.
Electrostatic discharges can come from people or through handling ESD sensitive components (e.g. during production, assembly, transport, storage etc).
Electrically conductive products which conform to DIN EN 61340-5-1 are essential within electronic environments to prevent an electrostatic discharge.
These products can be used for ESD applications or in ESD protection areas (EPA) in accordance with DIN EN 61340-5-1.
Scope of delivery
1x cup holder.
1x mounting.
Applications
Device manufacturers required to conform to ATEX product directive 2014/34/EU.
Operators required to conform to ATEX worker protection directive 1999/92/EC.
Safety
These ESD products can also be used for devices, components and protection systems in areas where there is risk of explosion.
These ESD products prevent electrostatic spark discharges, and eliminate the risk of ignition of gases and dust which could lead to explosions in enclosed spaces.
Manufacturers and operators must apply and comply with the ATEX directives for protecting persons working in areas where there is a risk of explosion.
Aby móc pobierać nasze modele CAD, trzeba najpierw się zalogować. Jeśli jeszcze nie masz założonego konta, zarejestruj się w opcji „Moje konto” (prawa strona ekranu) i stosuj się do instrukcji.

Inni klienci również kupili