PL
Wybierz język

Opis

Materiał
Knife edge washer.
Cam screw carbon steel.
Wersja
Cam screw tempered to 10.9 and black oxidised.
Knife edge washer hardened and anodised.
Wskazówka
The hardened knife edge washer is suitable for clamping rough pieces (saw cut stock, castings, forgings etc).
Not designed for clamping hardened materials with the torque specified.

Clockwise rotation is recommended for clamping. The hex socket on the screw should be on the right after tightening. (Screw in the cam screw as far as it will go, then turn it back one turn).

”A” = distance from workpiece to screw centre (cam screw).

The knife edge washers are gold anodised, but may also be silver anodised in in some cases.
This has no effect on the properties of the product, but serves purely the optics.
Na zapytanie
Replacement screw for cam screws K1969
Na zapytanie
Replacement cam screws.
Zasada działania
Clamping method:
1. Screw the cam screw in as far as it will go.
2. Screw the cam screw back one turn.
3. Position the workpiece.
4. Turn the cam screw clockwise to clamp the workpiece.
(The hex socket on the cam screw should now be on the right).
Aby móc pobierać nasze modele CAD, trzeba najpierw się zalogować. Jeśli jeszcze nie masz założonego konta, zarejestruj się w opcji „Moje konto” (prawa strona ekranu) i stosuj się do instrukcji.

Inni klienci również kupili