PL
Wybierz język
4 Wynik

Opis

Opis produktu
The functioning principle make the wedge clamps ideal for multi-clamping.
The wedge shape creates high clamping forces.
These wedge clamps set into a T-slot for clamping.
Tightening the clamping screw moves the clamping segments outwards and presses the workpiece against the fixed jaws of the machining fixture.
The wedge has a slightly elongated hole allowing for movement to compensate for tolerances.
Displacement: M12 = ±1.0 mm, M16 = ±1.5 mm.
Materiał
Double wedge and clamping segments mild steel.
Wersja
Double wedge and clamping segments hardened, phosphated.
Wskazówka
The two screw-on holes in the clamping faces also enable seating ledges to be mounted so as to optimise the clamping depth of the workpieces.
The underside is carbide-coated. This increases the coefficient of friction.
Zakres dostawy
Wedge clamps
Fastening screws.
Wskazówka dotycząca planu
Form A: Smooth jaw face
Form B: Serrated jaw face
Form D: With machining allowance
Form E: With jaw pins

Inni klienci również kupili