{"product":{"productId":"agid.4452","price":7008.1,"name":"Linear modules pneumatic with three round guides"},"currency":"PLN"}
Materiał
Body and flange plate EN AW-5754.
Guide shafts steel
Guide shafts steel
Wersja
Body, hard-coated
Flange plates, anodised.
Guide shaft, hardened.
Flange plates, anodised.
Guide shaft, hardened.
Wyświetl więcej
Wyświetl mniej
Opis
Materiał
Body and flange plate EN AW-5754.
Guide shafts steel
Guide shafts steel
Wersja
Body, hard-coated
Flange plates, anodised.
Guide shaft, hardened.
Flange plates, anodised.
Guide shaft, hardened.
Wskazówka
Maintenance-free pneumatic linear modules with three precision steel shafts and ball guide bushing with wipers. Double acting cylinder drive. All fastening threads have threaded inserts. The as accessory available shock absorbers and proximity switches can be integrated (no protruding edges). Positive fit construction for hundred per cent reproducibility. Combinations in all sizes and stroke variants are feasible without adapter plates.
Repeat accuracies of ±0.01 mm are possible.
Specified loads apply by centred carriages.
Repeat accuracies of ±0.01 mm are possible.
Specified loads apply by centred carriages.
Zakres temperatury
+5 °C up to +80 °C
Na zapytanie
Available with locking cartridge as stroke deviation safeguard.
Ważna wskazówka dotycząca pobierania modeli CAD
Aby móc pobierać nasze modele CAD, trzeba najpierw się zalogować. Jeśli jeszcze nie masz założonego konta, zarejestruj się w opcji „Moje konto” (prawa strona ekranu) i stosuj się do instrukcji.