EN
Choose your language
Item
Wedge Clamp
Form
A
Version 1
with fixed jaw
Version 2
single sided
Main material
mild steel
Surface finish body
hardened and phosphated
B=Width
72
H=Height
39,7
B1
44
C hole for DIN 912 cap screw
M16
Clamping force max. kN
50
D Internal thread
M6
D1
M6
Form definition
smooth
G cap screw DIN 912
M16x50
H1
21,3
H3
3,5
L max.
93
L min.
86
RoHS
false
Tightening torque max. Nm
150
UNSPSC Code
31162800
Z cap screw DIN 912
M16X40

Description

Product description
The functioning principle make the wedge clamps ideal for multi-clamping. The wedge shape creates high clamping forces. Tightening the clamping screw moves the clamping segments outwards and press the workpieces against the fixed jaws.
The wedge has a slightly elongated hole allowing for movement to compensate for tolerances.
Displacement: M12 = ±1 mm, M16 = ±1.5 mm.
Material
Double wedge and clamping segments mild steel.
Version
Double wedge and clamping segments hardened, phosphated.
Note
These wedge clamps can only be used in conjunction with the clamping rail 41500 for multiple clamping.
The lateral fastening holes are used to fasten workpiece stops.
The two screw-on holes in the clamping faces also enable seating ledges to be mounted so as to optimise the clamping depth of the workpieces.
Advantages
The lateral scale on the clamping rail and the fixed jaw guarantees a very high repeat clamping accuracy.
Scope of delivery
Wedge clamps
Fastening screws.
Slot keys.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought