EN
Choose your language
Item
DS Fixed jaw
Form
C
Version 1
for multi-clamping system
Main material
tool steel
Surface finish body
hardened and ground
B=Width
72
D1=Internal thread
M6
D3=Cap screw
M14x1,5x50
H=Height
40
L=Length
65
B1
44
D Internal thread
M6
Form definition
stepped
H1
21,5
H2
5
L1
2
L2
35
L3
25
Slot width
8
suitable for system width
72

Description

Material
Tool steel.
Version
Hardened and ground (HRC 55 ±2).
Note
The lateral fastening holes are used to fasten workpiece end stops. The two screw-on holes on the clamping surfaces also allow seating ledges to be mounted so as to optimise the clamping depth of the workpieces.
Technical Data
The maximum clamping forces and the tightening torques given for the respective system widths for the 41510, 41510-10 and 41510-20 product families must be observed.
Application
The DS fixed jaws are positioned on the clamping rails according to the clamping situation.
When the fastening screw is tightened, the toothing allows a form-fit connection to be created.
Fixed jaws with two fastening screws are to be preferred where higher machining forces are to be applied.
Advantages
The lateral scale on the clamping rails and the fixed jaws allows precise positioning of the fixed stops.
Scope of delivery
DS fixed jaw.
Fastening screw.
Slot key.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought