{"product":{"productId":"agid.32021","price":19.04,"name":"Indexing plungers mini, steel or stainless steel with plastic mushroom grip, no locking slot"},"currency":"PLN"}
- compact design
- Low space requirement
Description
Product description
Indexing plungers are used where any change in locking position due to lateral forces should be prevented. A new indexed position can be only be moved to after the pin has been manually retracted.
Form C is recommended for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.
Mini indexing plungers enable a wide range of applications, especially in small installation spaces. They are a space-saving and cost-effective alternative to the familiar standard designs.
Form C is recommended for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.
Mini indexing plungers enable a wide range of applications, especially in small installation spaces. They are a space-saving and cost-effective alternative to the familiar standard designs.
Material
Steel version:
Threaded sleeve machining steel.
Indexing pin stainless steel 1.4305.
Stainless steel version:
Threaded sleeve and indexing pin stainless steel 1.4305.
Compression spring stainless steel 1.4568.
Mushroom grip thermoplastic.
Version
Steel version:
Threaded sleeve blue passivated.
Indexing pin bright.
Stainless steel version:
Threaded sleeve and indexing pin bright.
Mushroom grip black-grey RAL 7021 or traffic red RAL 3020.
Threaded sleeve blue passivated.
Indexing pin bright.
Stainless steel version:
Threaded sleeve and indexing pin bright.
Mushroom grip black-grey RAL 7021 or traffic red RAL 3020.
Assembly
The indexing pin must be pulled out for installation with an open-end spanner.
Accessory
Spacer rings 03089.
Hexagon nuts, low profile DIN 439 / ISO 4035, 07212.
Positioning bushes for indexing plunger 03099-50.
Hexagon nuts, low profile DIN 439 / ISO 4035, 07212.
Positioning bushes for indexing plunger 03099-50.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.