{"product":{"productId":"agid.28224","price":36.33,"name":"CLAMPING LEVER SIZE:1 M04, STEEL BLACKRAL9005 TEXTURED MATT, COMP:STEEL BLACKOXIDISED"},"currency":"PLN"}
Clamping Lever
steel
jet black RAL 9005
textured matt
- The KIPP clamping lever stands for reliability, stability and versatility
- Makes it easier to clamp individual components and complete machine parts
- Application fields: machine construction, plant construction, rehabilitation and medical technology, furniture industry
- Advantage: high robustness and strength due to the steel material
- Different thread sizes and handle lengths
Sales unit
PLN36.33
plus sales tax
Added to your shopping cart
Item
Clamping Lever
Thread type
internal thread
Size
1
Main
material
steel
Component
material
steel
Main
colour
jet black RAL 9005
Surface finish
body
textured matt
Surface finish
component
black oxidised
A1=Handle length
47
A=Handle length
40
H3=handle height
31
T=thread depth
9
X=thread
M4
B
7
D
10
D1
13
D2
14
H
24,5
H1
4
H2
14,5
H4
34
No. of
teeth
16
RoHS
true
UNSPSC Code
31161600
Description
Material
Handle steel 1.0401.
All other steel parts grade 5.8.
All other steel parts grade 5.8.
Version
Handle powder-coated.
Steel parts black oxidised.
Steel parts black oxidised.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.