EN
Choose your language
Item
Crank Handle
Form
A
Size
2
Version 1
reamed hole
Version 2
without transverse hole
Product type
folding grip
DIN
similar to DIN 469
Main material
aluminium
Component material
thermoplastic
Main colour
black
Component colour
black
Surface finish body
plastic-coated
A=Centre distance
100
D2=Fastening hole
12
H1=Handle height
59,5
H=Height
108
L=Length
124
D
28
D3
20
Form definition
with fold-down grip
Grip
cylindrical grip
H2
26
H3
16

Description

Material
Crank aluminium.
Cylinder grip thermoplastic and steel.
Version
Crank black powder-coated.
Thermoplastic black grey.
Steel parts black oxidised.
Note
Similar to DIN 469.
Versions with transverse bore are secured using the ISO 4027 (DIN 914) grub screw.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought