EN
Choose your language
Item
Rubber-metal overhead element
Form
C
Thread type
internal thread
Version 1
internal thread
Main material
steel
Component material
Natural rubber
Surface finish body
galvanised
B=Width
62,5
D=diameter
63
E=Hole spacing
85
G=Thread
M10
H=Height
30
SW=key width
21
D2
10,5
Form definition
round
H3
1,5
Load N
700
RoHS
true
Shore grade
60
UNSPSC Code
31161701

Description

Material
Steel.
Natural rubber soft (Shore 45A), medium (Shore 60A), hard (Shore 70A).
Version
Steel electro zinc-plated.
Note
The rubber-metal overhead elements are suspension elements with built-in shear protection and are suitable for suspending lighting fixtures, apparatus and pipelines. These overhead elements can be subjected to tensile loads and smoothly absorb both impact and acceleration forces.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought