{"product":{"productId":"agid.18396","price":1.37,"name":"Roll dowel heavy duty ISO 8752 "},"currency":"PLN"}
Materiał
Spring steel or stainless steel 1.4310.
Wersja
Bright.
Wyświetl więcej
Wyświetl mniej
Opis
Materiał
Spring steel or stainless steel 1.4310.
Wersja
Bright.
Wskazówka
The nominal diameter of the pin is the same as the receiving hole diameter. The recommended hole tolerance is ISO H12.
Due to the chamfered end, the pins can be inserted easily into the hole with a hammer or using automatic placement. After insertion, the plus tolerance of the pins results in a vibration-proof seating.
The pins can be easily removed using a mandrel and reused several times.
The pins can transmit high shear forces and are resistant to shocks and impacts due to their spring properties.
The values specified for the shear force only apply to spring steel.
Due to the chamfered end, the pins can be inserted easily into the hole with a hammer or using automatic placement. After insertion, the plus tolerance of the pins results in a vibration-proof seating.
The pins can be easily removed using a mandrel and reused several times.
The pins can transmit high shear forces and are resistant to shocks and impacts due to their spring properties.
The values specified for the shear force only apply to spring steel.
Ważna wskazówka dotycząca pobierania modeli CAD
Aby móc pobierać nasze modele CAD, trzeba najpierw się zalogować. Jeśli jeszcze nie masz założonego konta, zarejestruj się w opcji „Moje konto” (prawa strona ekranu) i stosuj się do instrukcji.